IESNA:LM-63-2002
[TEST]P948956
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28218
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3880.2 4172.8 4487 4802.6 5044.6 5192.7 5282.8 5333.4 5389.3 5454
5537.4 5650.6 5803.2 5983.4 6202.2 6570.8 7127.6 7866.2 8778.1 9918.7
11413.6 13129.6 14956.6 16618.2 17622.5 17112.6 16091.9 14724.3 13081.2 11123.2
8646.4 6177.7 4043.3 2350.3 1034.1 320.1 0
3880.2 4188.6 4542.2 4892.6 5150.9 5308 5382.3 5400.6 5412.7 5423.4
5440.6 5477.6 5545.2 5630 5769.9 6062.1 6574.5 7317.3 8285.1 9439.1
10821.1 12412.2 14247.8 16232.3 18222 18750.6 17629.2 16186.4 14671.6 12948.3
10535.3 7940.9 5526.7 3364.4 1572.3 501 0
3880.2 4204.5 4597.6 4982.3 5257.2 5423.1 5481.6 5467.7 5436.2 5392.7
5343.9 5304.4 5287.3 5276.9 5337.6 5553.5 6021.3 6768.5 7792 8959.3
10228.8 11695 13539.1 15846.2 18821.6 20388.6 19166.6 17648.6 16262.1 14773.4
12424.1 9704.3 7010 4378.7 2110.6 681.9 0
3880.2 4227 4652.4 5063.2 5352.1 5508.8 5535.3 5468.8 5365.5 5246.2
5121.4 5009.7 4924.6 4866.5 4910 5164.9 5732.3 6602 7718.6 8944.5
10231.4 11622.5 13256.3 15279.1 18117.3 20309.2 19470.8 17791.2 16325.8 14819.3
12593.7 9947 7311.7 4715.7 2397.2 841.9 0
3880.2 4249.5 4707.3 5144 5446.9 5594.3 5589.2 5469.7 5294.7 5099.7
4899 4715.2 4561.9 4456.1 4482.5 4776.3 5443.3 6435.6 7645 8929.6
10233.9 11549.8 12973.6 14712.1 17413 20229.7 19774.8 17933.7 16389.7 14865
12763.3 10189.7 7613.3 5052.8 2683.8 1001.8 0
3880.2 4262.9 4737.1 5192.7 5504.4 5636 5590.7 5409.4 5161.6 4903.9
4661.2 4451.7 4287.3 4198.1 4303.2 4764.7 5647.3 6880.5 8357.8 9957.8
11559.1 13132.7 14735.3 16490.9 19096.4 21771.8 21734.6 19975.7 18215.7 16293.6
13874.8 11034.6 8251.5 5492 3044.8 1182.2 0
3880.2 4276.3 4766.9 5241.4 5561.5 5677.7 5592.2 5349.1 5028.5 4708.1
4423.4 4188.1 4012.7 3940.1 4124.1 4753 5851.3 7325.4 9070.7 10985.8
12884.2 14715.6 16496.9 18269.8 20779.9 23314.1 23694.5 22017.5 20041.6 17722.3
14986.3 11879.6 8889.4 5931.3 3405.5 1362.7 0
3880.2 4283 4784.9 5267.8 5587.2 5691.7 5577.3 5293.8 4931.6 4586.9
4295.9 4062.8 3896.4 3848.8 4102.8 4850.4 6088 7756 9778.3 12021.7
14251.5 16407.4 18513.7 20554.1 23225.6 25641 25950.9 24283.5 21991.7 19182.8
16014.5 12608.8 9272.3 6091 3496.2 1370.4 0
3880.2 4289.7 4803.1 5294 5612.6 5705.7 5562.4 5238.4 4834.6 4465.7
4168.8 3937.5 3780.2 3757.4 4081.5 4947.8 6324.8 8186.6 10486 13057.4
15618.8 18099 20530.5 22838.3 25671.4 27967.8 28207.1 26549.6 23941.7 20643.2
17042.6 13338.1 9655.1 6250.6 3586.9 1378 0
3880.2 4286.7 4816.8 5306.6 5622.3 5707.2 5544.9 5199.4 4775.1 4399.9
4106.5 3878.7 3725.4 3717.9 4078.2 4998.4 6442.7 8439.4 10915.5 13665.6
16445.5 19089.9 21709 24299.8 27250.9 29427.7 29450.1 27523.3 24482.9 20698
16767.1 12864.6 8893.5 5652.1 3107.5 1156.9 0
3880.2 4289.7 4803.1 5294 5612.6 5705.7 5562.4 5238.4 4834.6 4465.7
4168.8 3937.5 3780.2 3757.4 4081.5 4947.8 6324.8 8186.6 10486 13057.4
15618.8 18099 20530.5 22838.3 25671.4 27967.8 28207.1 26549.6 23941.7 20643.2
17042.6 13338.1 9655.1 6250.6 3586.9 1378 0
3880.2 4283 4784.9 5267.8 5587.2 5691.7 5577.3 5293.8 4931.6 4586.9
4295.9 4062.8 3896.4 3848.8 4102.8 4850.4 6088 7756 9778.3 12021.7
14251.5 16407.4 18513.7 20554.1 23225.6 25641 25950.9 24283.5 21991.7 19182.8
16014.5 12608.8 9272.3 6091 3496.2 1370.4 0
3880.2 4276.3 4766.9 5241.4 5561.5 5677.7 5592.2 5349.1 5028.5 4708.1
4423.4 4188.1 4012.7 3940.1 4124.1 4753 5851.3 7325.4 9070.7 10985.8
12884.2 14715.6 16496.9 18269.8 20779.9 23314.1 23694.5 22017.5 20041.6 17722.3
14986.3 11879.6 8889.4 5931.3 3405.5 1362.7 0
3880.2 4262.9 4737.1 5192.7 5504.4 5636 5590.7 5409.4 5161.6 4903.9
4661.2 4451.7 4287.3 4198.1 4303.2 4764.7 5647.3 6880.5 8357.8 9957.8
11559.1 13132.7 14735.3 16490.9 19096.4 21771.8 21734.6 19975.7 18215.7 16293.6
13874.8 11034.6 8251.5 5492 3044.8 1182.2 0
3880.2 4249.5 4707.3 5144 5446.9 5594.3 5589.2 5469.7 5294.7 5099.7
4899 4715.2 4561.9 4456.1 4482.5 4776.3 5443.3 6435.6 7645 8929.6
10233.9 11549.8 12973.6 14712.1 17413 20229.7 19774.8 17933.7 16389.7 14865
12763.3 10189.7 7613.3 5052.8 2683.8 1001.8 0
3880.2 4227 4652.4 5063.2 5352.1 5508.8 5535.3 5468.8 5365.5 5246.2
5121.4 5009.7 4924.6 4866.5 4910 5164.9 5732.3 6602 7718.6 8944.5
10231.4 11622.5 13256.3 15279.1 18117.3 20309.2 19470.8 17791.2 16325.8 14819.3
12593.7 9947 7311.7 4715.7 2397.2 841.9 0
3880.2 4204.5 4597.6 4982.3 5257.2 5423.1 5481.6 5467.7 5436.2 5392.7
5343.9 5304.4 5287.3 5276.9 5337.6 5553.5 6021.3 6768.5 7792 8959.3
10228.8 11695 13539.1 15846.2 18821.6 20388.6 19166.6 17648.6 16262.1 14773.4
12424.1 9704.3 7010 4378.7 2110.6 681.9 0
3880.2 4188.6 4542.2 4892.6 5150.9 5308 5382.3 5400.6 5412.7 5423.4
5440.6 5477.6 5545.2 5630 5769.9 6062.1 6574.5 7317.3 8285.1 9439.1
10821.1 12412.2 14247.8 16232.3 18222 18750.6 17629.2 16186.4 14671.6 12948.3
10535.3 7940.9 5526.7 3364.4 1572.3 501 0
3880.2 4172.8 4487 4802.6 5044.6 5192.7 5282.8 5333.4 5389.3 5454
5537.4 5650.6 5803.2 5983.4 6202.2 6570.8 7127.6 7866.2 8778.1 9918.7
11413.6 13129.6 14956.6 16618.2 17622.5 17112.6 16091.9 14724.3 13081.2 11123.2
8646.4 6177.7 4043.3 2350.3 1034.1 320.1 0
3880.2 4140.8 4416.2 4685.9 4897 5030.6 5113.8 5162.1 5211.2 5272.1
5359 5480.5 5638.8 5820.6 6046.5 6372.1 6838.2 7448.4 8214.6 9125.5
10217.8 11365.2 12382.5 13103.4 13283.6 12524.9 11451.6 10174.2 8780.4 7269.4
5537.3 3875.6 2497 1445.2 650.1 212.9 0
3880.2 4108.8 4345.5 4569.3 4749.5 4868.6 4944.8 4990.7 5033 5090
5180.8 5310.4 5474.6 5658 5890.6 6173.5 6548.7 7030.6 7651 8332.2
9021.9 9600.8 9808.5 9588.6 8944.5 7937.3 6811.2 5624.1 4479.5 3415.7
2428.2 1573.5 950.7 540.2 266.2 105.7 0
3880.2 4074.7 4274.9 4461.5 4607 4707.2 4769.7 4799.6 4823 4854.6
4911.8 5001.1 5116.8 5237.5 5375.1 5529.2 5724.9 5980.8 6317.6 6676.5
7009.4 7225.6 7178 6842.6 6218.6 5374.8 4513.9 3670.6 2890.1 2209.5
1603.6 1086.6 700.1 430.6 230.2 95.4 0
3880.2 4040.7 4204.5 4353.7 4464.6 4545.8 4594.6 4608.6 4613.1 4619
4642.6 4691.7 4759 4817.1 4859.7 4885 4900.9 4931.1 4984.3 5020.8
4996.9 4850.3 4547.3 4096.9 3492.8 2812.3 2216.8 1717.1 1300.6 1003.3
779 599.8 449.7 321.3 194.3 85.2 0
3880.2 4006.5 4133.5 4248.7 4337.2 4395.4 4421.5 4407.6 4369.5 4322.7
4276.6 4245.8 4231.3 4213.4 4179.8 4122.2 4042.8 3960.9 3884.8 3822
3753.5 3637.8 3446 3175.6 2824.5 2404.4 2026.3 1663 1316.1 1049.9
821.3 628.5 461.6 323.4 193.3 84.1 0
3880.2 3972.2 4062.6 4143.8 4209.6 4245 4248.3 4206.6 4125.9 4026.4
3910.7 3799.8 3703.3 3609.5 3500.2 3359.4 3184.9 2991 2785.5 2623.2
2510.1 2425.5 2344.8 2254.3 2156.3 1996.4 1835.9 1608.8 1331.4 1096.6
863.6 657.4 473.5 325.8 192.1 83.1 0
3880.2 3939.5 3996.4 4051.3 4100.3 4121.3 4105.1 4034.3 3912.4 3769.3
3609.5 3463.5 3341.4 3236.1 3132.6 3010.8 2865.5 2705.1 2534.8 2400
2310.6 2251.6 2208.9 2158.2 2080.8 1946.2 1812.2 1622.1 1392.8 1183.6
961 751.9 553.6 384.7 235.3 100.7 0
3880.2 3906.7 3930.1 3958.8 3990.7 3997.5 3961.8 3862.1 3698.9 3512.1
3308.5 3127.1 2979.4 2862.5 2765 2662.3 2546.1 2419.3 2284.1 2176.9
2111 2077.8 2072.9 2062.2 2005.3 1896.2 1788.5 1635.2 1454 1270.4
1058.3 846.5 633.6 443.7 278.4 118.4 0
3880.2 3875 3867.6 3873.5 3885.4 3886.9 3839.3 3717.9 3531.1 3321.1
3112.7 2948.9 2829.8 2741.9 2664.5 2574.4 2466.5 2345.8 2209.6 2080.8
1984.8 1932.7 1937.9 1943.1 1926.7 1886.5 1789.7 1631.9 1454 1285
1125.7 957.4 766.1 556.9 362.6 153.4 0
3880.2 3839.7 3805.8 3793.6 3799.5 3807 3775.2 3678.5 3520.6 3341.5
3167.8 3015.9 2882.3 2765.3 2654.8 2539 2412.1 2277.4 2143.4 2023.8
1918.5 1840.1 1798.4 1773.3 1749.8 1722.4 1664.7 1561.6 1430.9 1285.3
1120 954.4 765.6 563.1 370.7 163.8 0
3880.2 3811.1 3751.9 3721.8 3723.9 3745 3745.6 3689.3 3571.3 3416.4
3254.1 3099.3 2948.4 2804.4 2665.5 2527.1 2385.2 2241.6 2108.5 1994.6
1892.6 1814.4 1757.9 1714.4 1673.4 1626.8 1563.1 1477 1370.7 1244
1088.3 929 744.3 552.7 359.6 159.3 0
3880.2 3782.7 3697.8 3650.2 3648.2 3683.4 3716.1 3700.1 3621.9 3491.3
3340.5 3182.6 3014.8 2843.6 2676.4 2515.1 2358.2 2205.9 2073.8 1965.4
1866.9 1789 1717.5 1655.4 1596.9 1531.4 1461.4 1392.5 1310.6 1202.8
1056.4 903.5 722.9 542.3 348.4 154.9 0
3880.2 3756.9 3652.6 3590.6 3588.7 3643.8 3721.5 3765 3734.6 3619.9
3456.2 3277.8 3093.8 2906.6 2724.5 2549.7 2383.1 2226.1 2090.8 1981.5
1891.9 1826.7 1771 1712.9 1647.4 1563.4 1473.8 1388.6 1297.2 1183.1
1037.7 884.4 707 531 335.8 152.5 0
3880.2 3731.3 3607.4 3531.1 3529.1 3604.5 3726.9 3829.9 3847.5 3748.9
3572 3372.8 3172.7 2969.7 2772.4 2584.1 2407.9 2246.5 2108.1 1997.4
1917 1864.2 1824.3 1770.4 1697.7 1595.4 1486 1384.7 1283.8 1163.6
1018.7 865.4 690.9 519.6 323.1 150.1 0
3880.2 3708.8 3567.5 3480.9 3475.1 3561.9 3715.8 3864.4 3919.7 3842.8
3664.5 3446.9 3234.2 3028.7 2830.8 2642.3 2464.2 2299.8 2158.7 2047
1963.8 1907.1 1870.4 1824.6 1759.9 1667.9 1563.7 1456.5 1346.9 1213.3
1055.7 895.5 715.9 517.6 312.4 149.6 0
3880.2 3686.4 3527.6 3430.6 3420.9 3519.6 3704.8 3898.8 3991.9 3936.8
3756.9 3521.1 3295.8 3087.8 2889.3 2700.7 2520.5 2353.3 2209.3 2096.4
2010.4 1949.8 1916.6 1878.8 1822.2 1740.6 1641.6 1528.4 1410 1262.9
1092.6 925.4 740.8 515.5 301.5 149.2 0
3880.2 3663.7 3491.5 3386.2 3371 3467.9 3660 3862.6 3975.2 3946.9
3791.5 3559.5 3327.1 3122.5 2931 2752.2 2579.8 2417.3 2275.7 2162
2069.1 2004.4 1964.5 1926.1 1870.3 1792 1690.7 1575 1450.2 1299.3
1125.5 953.7 764.6 507.1 278.4 131.6 0
3880.2 3641.2 3455.1 3342 3321.1 3416.4 3615.2 3826.6 3958.4 3956.9
3825.9 3598.1 3358.3 3157.3 2972.7 2803.7 2639.2 2481.3 2342.1 2227.5
2127.7 2059.2 2012.3 1973.6 1918.5 1843.3 1739.8 1621.5 1490.4 1335.6
1158.4 982 788.4 498.8 255.4 113.9 0
3880.2 3623.8 3427.3 3308.8 3281.5 3365.8 3543.1 3731.2 3849.2 3852.7
3740.4 3537.2 3312 3114.7 2942.3 2789.7 2642.6 2498.5 2366.7 2255.8
2164 2102.3 2057.9 2019.6 1964.7 1885.6 1777.1 1653.6 1519.5 1364
1184.3 1009.2 809.1 542.9 296.6 131.2 0
3880.2 3606.3 3399.3 3275.7 3241.8 3315.2 3471.1 3635.7 3740.3 3748.4
3655.1 3476.4 3265.6 3072 2912.1 2775.7 2645.9 2515.6 2391.3 2284.1
2200.4 2145.3 2103.6 2065.5 2010.8 1927.9 1814.3 1685.8 1548.5 1392.5
1210.2 1036.3 829.6 586.9 338 148.6 0
3880.2 3592.1 3379.8 3252.5 3215.8 3281.7 3420.1 3560.7 3648.2 3653.7
3570.8 3411 3218.8 3034.6 2877.6 2744 2618.9 2492.8 2370.7 2269.8
2199.5 2153 2114.3 2076.3 2022.7 1939.4 1826.1 1697.3 1559.5 1405.6
1223.9 1049.1 846.6 615.8 373.7 163 0
3880.2 3578 3360.3 3229.2 3189.6 3248.2 3369.2 3485.6 3556.4 3558.9
3486.8 3345.7 3171.8 2997.3 2843.2 2712.1 2592 2470.2 2350.3 2255.5
2198.9 2160.8 2125 2087.2 2034.7 1950.8 1837.7 1708.6 1570.6 1418.7
1237.6 1061.9 863.6 644.7 409.5 177.5 0
3880.2 3566.9 3346.4 3213.3 3174.6 3231.3 3345.8 3451.1 3512.1 3512.3
3446.3 3318.6 3157.9 2988.2 2829.3 2687 2555.3 2424.8 2298.4 2209.3
2162 2130.7 2098.8 2060.7 2008.7 1927.5 1815.2 1687.9 1553.7 1404.7
1230.8 1052.4 859.4 642.9 406.5 173.9 0
3880.2 3555.9 3332.6 3197.5 3159.6 3214.7 3322.6 3416.4 3467.8 3465.5
3406 3291.3 3143.9 2979.1 2815.6 2662 2519 2379.4 2246.5 2163.2
2125 2100.6 2072.6 2034.2 1983 1904.1 1792.7 1667.3 1536.9 1390.7
1223.9 1042.6 855.4 641 403.5 170 0
3880.2 3545.8 3322 3188 3151.5 3207.8 3313.7 3405.1 3453.6 3449.9
3391.2 3284.6 3143.9 2980.3 2812.6 2648.7 2494.3 2343.5 2204.4 2124.1
2089 2068.3 2044.3 2006.2 1954.1 1873.7 1763.2 1639.9 1510.7 1365.7
1202.9 1021.4 827 617 384.7 160.5 0
3880.2 3535.5 3311.4 3178.6 3143.5 3201 3304.7 3393.6 3439.5 3434.3
3376.7 3277.9 3143.9 2981.6 2809.7 2635.5 2469.9 2307.6 2162.3 2085.3
2053 2036.1 2016 1978.1 1925.2 1843.3 1733.9 1612.5 1484.5 1340.8
1181.9 1000.3 798.4 592.9 366 150.7 0
3880.2 3522.9 3301 3171.5 3140.2 3199.8 3304 3391.8 3435 3427.6
3368 3275.7 3146.2 2983.9 2808.2 2628 2455.3 2284.1 2135.2 2059.2
2028 2013.1 1995.2 1956.5 1902.9 1816.5 1710.8 1591.7 1460.7 1317.7
1159.9 982.7 765.3 571.8 346.9 141.5 0
3880.2 3535.5 3311.4 3178.6 3143.5 3201 3304.7 3393.6 3439.5 3434.3
3376.7 3277.9 3143.9 2981.6 2809.7 2635.5 2469.9 2307.6 2162.3 2085.3
2053 2036.1 2016 1978.1 1925.2 1843.3 1733.9 1612.5 1484.5 1340.8
1181.9 1000.3 798.4 592.9 366 150.7 0
3880.2 3545.8 3322 3188 3151.5 3207.8 3313.7 3405.1 3453.6 3449.9
3391.2 3284.6 3143.9 2980.3 2812.6 2648.7 2494.3 2343.5 2204.4 2124.1
2089 2068.3 2044.3 2006.2 1954.1 1873.7 1763.2 1639.9 1510.7 1365.7
1202.9 1021.4 827 617 384.7 160.5 0
3880.2 3555.9 3332.6 3197.5 3159.6 3214.7 3322.6 3416.4 3467.8 3465.5
3406 3291.3 3143.9 2979.1 2815.6 2662 2519 2379.4 2246.5 2163.2
2125 2100.6 2072.6 2034.2 1983 1904.1 1792.7 1667.3 1536.9 1390.7
1223.9 1042.6 855.4 641 403.5 170 0
3880.2 3566.9 3346.4 3213.3 3174.6 3231.3 3345.8 3451.1 3512.1 3512.3
3446.3 3318.6 3157.9 2988.2 2829.3 2687 2555.3 2424.8 2298.4 2209.3
2162 2130.7 2098.8 2060.7 2008.7 1927.5 1815.2 1687.9 1553.7 1404.7
1230.8 1052.4 859.4 642.9 406.5 173.9 0
3880.2 3578 3360.3 3229.2 3189.6 3248.2 3369.2 3485.6 3556.4 3558.9
3486.8 3345.7 3171.8 2997.3 2843.2 2712.1 2592 2470.2 2350.3 2255.5
2198.9 2160.8 2125 2087.2 2034.7 1950.8 1837.7 1708.6 1570.6 1418.7
1237.6 1061.9 863.6 644.7 409.5 177.5 0
3880.2 3592.1 3379.8 3252.5 3215.8 3281.7 3420.1 3560.7 3648.2 3653.7
3570.8 3411 3218.8 3034.6 2877.6 2744 2618.9 2492.8 2370.7 2269.8
2199.5 2153 2114.3 2076.3 2022.7 1939.4 1826.1 1697.3 1559.5 1405.6
1223.9 1049.1 846.6 615.8 373.7 163 0
3880.2 3606.3 3399.3 3275.7 3241.8 3315.2 3471.1 3635.7 3740.3 3748.4
3655.1 3476.4 3265.6 3072 2912.1 2775.7 2645.9 2515.6 2391.3 2284.1
2200.4 2145.3 2103.6 2065.5 2010.8 1927.9 1814.3 1685.8 1548.5 1392.5
1210.2 1036.3 829.6 586.9 338 148.6 0
3880.2 3623.8 3427.3 3308.8 3281.5 3365.8 3543.1 3731.2 3849.2 3852.7
3740.4 3537.2 3312 3114.7 2942.3 2789.7 2642.6 2498.5 2366.7 2255.8
2164 2102.3 2057.9 2019.6 1964.7 1885.6 1777.1 1653.6 1519.5 1364
1184.3 1009.2 809.1 542.9 296.6 131.2 0
3880.2 3641.2 3455.1 3342 3321.1 3416.4 3615.2 3826.6 3958.4 3956.9
3825.9 3598.1 3358.3 3157.3 2972.7 2803.7 2639.2 2481.3 2342.1 2227.5
2127.7 2059.2 2012.3 1973.6 1918.5 1843.3 1739.8 1621.5 1490.4 1335.6
1158.4 982 788.4 498.8 255.4 113.9 0
3880.2 3663.7 3491.5 3386.2 3371 3467.9 3660 3862.6 3975.2 3946.9
3791.5 3559.5 3327.1 3122.5 2931 2752.2 2579.8 2417.3 2275.7 2162
2069.1 2004.4 1964.5 1926.1 1870.3 1792 1690.7 1575 1450.2 1299.3
1125.5 953.7 764.6 507.1 278.4 131.6 0
3880.2 3686.4 3527.6 3430.6 3420.9 3519.6 3704.8 3898.8 3991.9 3936.8
3756.9 3521.1 3295.8 3087.8 2889.3 2700.7 2520.5 2353.3 2209.3 2096.4
2010.4 1949.8 1916.6 1878.8 1822.2 1740.6 1641.6 1528.4 1410 1262.9
1092.6 925.4 740.8 515.5 301.5 149.2 0
3880.2 3708.8 3567.5 3480.9 3475.1 3561.9 3715.8 3864.4 3919.7 3842.8
3664.5 3446.9 3234.2 3028.7 2830.8 2642.3 2464.2 2299.8 2158.7 2047
1963.8 1907.1 1870.4 1824.6 1759.9 1667.9 1563.7 1456.5 1346.9 1213.3
1055.7 895.5 715.9 517.6 312.4 149.6 0
3880.2 3731.3 3607.4 3531.1 3529.1 3604.5 3726.9 3829.9 3847.5 3748.9
3572 3372.8 3172.7 2969.7 2772.4 2584.1 2407.9 2246.5 2108.1 1997.4
1917 1864.2 1824.3 1770.4 1697.7 1595.4 1486 1384.7 1283.8 1163.6
1018.7 865.4 690.9 519.6 323.1 150.1 0
3880.2 3756.9 3652.6 3590.6 3588.7 3643.8 3721.5 3765 3734.6 3619.9
3456.2 3277.8 3093.8 2906.6 2724.5 2549.7 2383.1 2226.1 2090.8 1981.5
1891.9 1826.7 1771 1712.9 1647.4 1563.4 1473.8 1388.6 1297.2 1183.1
1037.7 884.4 707 531 335.8 152.5 0
3880.2 3782.7 3697.8 3650.2 3648.2 3683.4 3716.1 3700.1 3621.9 3491.3
3340.5 3182.6 3014.8 2843.6 2676.4 2515.1 2358.2 2205.9 2073.8 1965.4
1866.9 1789 1717.5 1655.4 1596.9 1531.4 1461.4 1392.5 1310.6 1202.8
1056.4 903.5 722.9 542.3 348.4 154.9 0
3880.2 3811.1 3751.9 3721.8 3723.9 3745 3745.6 3689.3 3571.3 3416.4
3254.1 3099.3 2948.4 2804.4 2665.5 2527.1 2385.2 2241.6 2108.5 1994.6
1892.6 1814.4 1757.9 1714.4 1673.4 1626.8 1563.1 1477 1370.7 1244
1088.3 929 744.3 552.7 359.6 159.3 0
3880.2 3839.7 3805.8 3793.6 3799.5 3807 3775.2 3678.5 3520.6 3341.5
3167.8 3015.9 2882.3 2765.3 2654.8 2539 2412.1 2277.4 2143.4 2023.8
1918.5 1840.1 1798.4 1773.3 1749.8 1722.4 1664.7 1561.6 1430.9 1285.3
1120 954.4 765.6 563.1 370.7 163.8 0
3880.2 3875 3867.6 3873.5 3885.4 3886.9 3839.3 3717.9 3531.1 3321.1
3112.7 2948.9 2829.8 2741.9 2664.5 2574.4 2466.5 2345.8 2209.6 2080.8
1984.8 1932.7 1937.9 1943.1 1926.7 1886.5 1789.7 1631.9 1454 1285
1125.7 957.4 766.1 556.9 362.6 153.4 0
3880.2 3906.7 3930.1 3958.8 3990.7 3997.5 3961.8 3862.1 3698.9 3512.1
3308.5 3127.1 2979.4 2862.5 2765 2662.3 2546.1 2419.3 2284.1 2176.9
2111 2077.8 2072.9 2062.2 2005.3 1896.2 1788.5 1635.2 1454 1270.4
1058.3 846.5 633.6 443.7 278.4 118.4 0
3880.2 3939.5 3996.4 4051.3 4100.3 4121.3 4105.1 4034.3 3912.4 3769.3
3609.5 3463.5 3341.4 3236.1 3132.6 3010.8 2865.5 2705.1 2534.8 2400
2310.6 2251.6 2208.9 2158.2 2080.8 1946.2 1812.2 1622.1 1392.8 1183.6
961 751.9 553.6 384.7 235.3 100.7 0
3880.2 3972.2 4062.6 4143.8 4209.6 4245 4248.3 4206.6 4125.9 4026.4
3910.7 3799.8 3703.3 3609.5 3500.2 3359.4 3184.9 2991 2785.5 2623.2
2510.1 2425.5 2344.8 2254.3 2156.3 1996.4 1835.9 1608.8 1331.4 1096.6
863.6 657.4 473.5 325.8 192.1 83.1 0
3880.2 4006.5 4133.5 4248.7 4337.2 4395.4 4421.5 4407.6 4369.5 4322.7
4276.6 4245.8 4231.3 4213.4 4179.8 4122.2 4042.8 3960.9 3884.8 3822
3753.5 3637.8 3446 3175.6 2824.5 2404.4 2026.3 1663 1316.1 1049.9
821.3 628.5 461.6 323.4 193.3 84.1 0
3880.2 4040.7 4204.5 4353.7 4464.6 4545.8 4594.6 4608.6 4613.1 4619
4642.6 4691.7 4759 4817.1 4859.7 4885 4900.9 4931.1 4984.3 5020.8
4996.9 4850.3 4547.3 4096.9 3492.8 2812.3 2216.8 1717.1 1300.6 1003.3
779 599.8 449.7 321.3 194.3 85.2 0
3880.2 4074.7 4274.9 4461.5 4607 4707.2 4769.7 4799.6 4823 4854.6
4911.8 5001.1 5116.8 5237.5 5375.1 5529.2 5724.9 5980.8 6317.6 6676.5
7009.4 7225.6 7178 6842.6 6218.6 5374.8 4513.9 3670.6 2890.1 2209.5
1603.6 1086.6 700.1 430.6 230.2 95.4 0
3880.2 4108.8 4345.5 4569.3 4749.5 4868.6 4944.8 4990.7 5033 5090
5180.8 5310.4 5474.6 5658 5890.6 6173.5 6548.7 7030.6 7651 8332.2
9021.9 9600.8 9808.5 9588.6 8944.5 7937.3 6811.2 5624.1 4479.5 3415.7
2428.2 1573.5 950.7 540.2 266.2 105.7 0
3880.2 4140.8 4416.2 4685.9 4897 5030.6 5113.8 5162.1 5211.2 5272.1
5359 5480.5 5638.8 5820.6 6046.5 6372.1 6838.2 7448.4 8214.6 9125.5
10217.8 11365.2 12382.5 13103.4 13283.6 12524.9 11451.6 10174.2 8780.4 7269.4
5537.3 3875.6 2497 1445.2 650.1 212.9 0
3880.2 4172.8 4487 4802.6 5044.6 5192.7 5282.8 5333.4 5389.3 5454
5537.4 5650.6 5803.2 5983.4 6202.2 6570.8 7127.6 7866.2 8778.1 9918.7
11413.6 13129.6 14956.6 16618.2 17622.5 17112.6 16091.9 14724.3 13081.2 11123.2
8646.4 6177.7 4043.3 2350.3 1034.1 320.1 0
